New Products 2022/II (autumn)

The new chain drive for Karakuri/LCA applications uses a steel chain as an alternative to a cable. The chain transmits forces to moving components without slipping and without stretching out. As a result, mechanical processes can be synchronised with absolute reliability.
Jämför produkter

Chain Fastener 1/2" M6-50

Leveransenhet
1 set
Snart tillgänglig

Chain Connector 1/2″ 90°

Pulley D75/D55-14 M6 ESD

Sprocket Wheel z16 D34.8-5.2

Adapter Sleeve D30-43 M35

Bearing Flange Set 8 D30 120x30 M8