Accessories

Accessories

Carefully coordinated accessories such as conveyor belt supports provide the perfect finishing touch for your conveyor belt. The item Conveyor Belt System is also compatible with the item Building Kit System. That means there are over 4000 components that can be used to integrate conveyor belts into other systems and build custom attachments. It’s all possible thanks to the Line 8 system grooves on the outside of the load-bearing frame.
Tip: Our online configuration tool will help you find a conveyor belt that is perfectly suited to your project parameters.
Jämför produkter

Belt Support Set 8

Pivot Bracket Set 8 40

Universal Holder 8 K, Retainer, grey similar to RAL 7042

Universal Holder 8 K, Cover Profile 40x20, grey similar to RAL 7042

Universal Holder 8 K, Cover Profile Cap 40x20, grey similar to RAL 7042

Bracket J 80 D8, stainless

Bracket J 130 D8, stainless

Railing Holder 8 D8

Profile 8 24x20 D30, natural

Leveransenhet
cut-off max. 6000 mm
Leveransenhet
1 pce., length 6000 mm