Filter Fan Unit 1200x600 
0.0.716.42

Filter Fan Unit 1200x600 

0.0.716.42

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/71642
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Filter Fan Unit 1200x600 
0.0.716.42

Attributes

Delivery unit
1 set
Weight
m = 32.32 kg
ESD
ESD-safe = No
Status on delivery
Partially preassembled
cleanroom suitability
Yes
Filter Fan Unit 1200x600 
0.0.716.42

Details

1 FFU Housing 1200x600
1 FFU HEPA Filter H14 - 1200x600
1 FFU Pre-Filter M5 - 500x500
Notes on Use and Installation
FFU StarterKit 230V (0.0.715.83) and FlowBox InstallationKit 230V (0.0.715.84) make it easy to get Filter Fan Unit 1200x600 up and running. The StarterKit contains a 230 V connection cable and operating elements for switching the FFU off and on and regulating the airflow. The InstallationKit also contains a Multi-Socket Power Strip that can be switched on and off.
The Filter Fan Unit consists of a Housing, Pre-Filter and HEPA Filter. All these components are also available separately as spare parts.
The Filter Fan Unit 1200x600 (0.0.716.42) is placed onto the Fixing System, Angle Strip X 8 that is fastened to the ceiling construction and is not screwed into place. The half-round polyurethane gasket of the HEPA Filter (0.0.712.76) creates an airtight seal so that only filtered air can get into the working area. To protect its high filter performance, the HEPA Filter must be handled with extra care during transport and installation.
Filter Fan Unit (0.0.716.42) slots neatly into a ceiling structure. The replaceable HEPA Filter H14 - 1200x600 (0.0.712.76) has two gaskets.
Filter Fan Unit 1200x600 
0.0.716.42

Accessoires / Service

FlowBox InstallationKit 230V
Delivery unit
1 set
Article-No.
0.0.715.84
FFU StarterKit 230V
Delivery unit
1 set
Article-No.
0.0.715.83
Fixing System, Base Profile X 8, grey similar to RAL 7042
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.716.23
Fixing System, Angle Strip X 8 Al, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.716.25

Downloads

Quick-start guide(2 MB)
Assembly instruction(8 MB)
Declaration of incorporation(279 KB)
Filter Fan Unit 1200x600 
0.0.716.42

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
22410190
eCl@ss 5.0
22410101
eCl@ss 5.1
22410101
eCl@ss 6.0.1
22410190
eCl@ss 7.1
22410190
eCl@ss 8.0
22410190
UNSPSC 7.0
26111603
UNSPSC 9.0
26111603
customs tariff number
84213925