FFU Housing 1200x600
0.0.712.75

FFU Housing 1200x600

0.0.712.75

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/71275
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
FFU Housing 1200x600
0.0.712.75

Attributes

Material
Al, untreated
Delivery unit
1 pce.
Weight
m = 20.00 kg
ESD
ESD-safe = No
cleanroom suitability
Yes
FFU Housing 1200x600
0.0.712.75

Details

The Filter Fan Unit consists of a Housing, Pre-Filter and HEPA Filter. All these components are also available separately as spare parts.
The Filter Fan Unit 1200x600 (0.0.716.42) is placed onto the Fixing System, Angle Strip X 8 that is fastened to the ceiling construction and is not screwed into place. The half-round polyurethane gasket of the HEPA Filter (0.0.712.76) creates an airtight seal so that only filtered air can get into the working area. To protect its high filter performance, the HEPA Filter must be handled with extra care during transport and installation.
Filter Fan Unit (0.0.716.42) slots neatly into a ceiling structure. The replaceable HEPA Filter H14 - 1200x600 (0.0.712.76) has two gaskets.
FFU Housing 1200x600
0.0.712.75

Accessoires / Service

Filter Fan Unit 1200x600 
Delivery unit
1 set
Article-No.
0.0.716.42
FlowBox InstallationKit 230V
Delivery unit
1 set
Article-No.
0.0.715.84
FFU StarterKit 230V
Delivery unit
1 set
Article-No.
0.0.715.83
FFU HEPA Filter H14 - 1200x600
Delivery unit
1 pce.
Article-No.
0.0.712.76
FFU Pre-Filter M5 - 500x500
Delivery unit
1 pce.
Article-No.
0.0.708.99
Fixing System, Base Profile X 8, grey similar to RAL 7042
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.716.23
Fixing System, Angle Strip X 8 Al, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.716.25

Downloads

Declaration of incorporation(279 KB)
Datasheet(661 KB)
FFU Housing 1200x600
0.0.712.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
22410101
eCl@ss 5.0
22410101
eCl@ss 5.1
22410101
eCl@ss 6.0.1
22410101
eCl@ss 7.1
22410101
eCl@ss 8.0
22410101
UNSPSC 7.0
26111603
UNSPSC 9.0
26111603
customs tariff number
84219990