Magnetic Catch 32x10x5 sa
0.0.710.66

Magnetic Catch 32x10x5 sa

0.0.710.66

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/71066
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Magnetic Catch 32x10x5 sa
0.0.710.66

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 160 g
ESD
ESD-safe = No
Magnetic Catch 32x10x5 sa
0.0.710.66

Details

Magnet 32x10x5, nickel-plated
Magnetic Catch Counterpart sk, St, zinc-plated
Rebate Strip D30 H13 helps ensure doors and hatches always close properly. When used with Magnetic Catch 32x10x5 sa, you can achieve a friction-based hold on panel elements of all types. Simply swivel the magnet into the groove on the Rebate Strip and stick the self-adhesive metal plates to the inside of the door.
Note: Please observe the safety instructions for working with neodymium magnets.
Magnetic Catch 32x10x5 sa
0.0.710.66

Accessoires / Service

Rebate Strip D30 H13, grey similar to RAL 7042
Delivery unit
1 pce., length 2010 mm
Article-No.
0.0.702.52
Hinge D30-85 FP
Delivery unit
1 set
Article-No.
0.0.699.83
Hinge D30-85 PP
Delivery unit
1 set
Article-No.
0.0.699.84
Lightweight Board Con-Pearl® 9.9mm, grey similar to RAL 7046
Delivery unit
cut-off max. 2260x1560 mm
Article-No.
0.0.684.26
Plastic 10mm, grey, similar to RAL 7035
Delivery unit
cut-off max. 2770x1820 mm
Article-No.
0.0.428.92

Downloads

Safety Instructions(782 KB)
Magnetic Catch 32x10x5 sa
0.0.710.66

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31163101
UNSPSC 9.0
31163101
customs tariff number
85051110