Universal Holder 8 K, Cover Profile 40x20, grey similar to RAL 7042
0.0.710.56

Universal Holder 8 K, Cover Profile 40x20, grey similar to RAL 7042

0.0.710.56

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/71056
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Universal Holder 8 K, Cover Profile 40x20, grey similar to RAL 7042
0.0.710.56

Attributes

Line
FT
line 8
Material
PVC
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 216 g/m
ESD
ESD-safe = No
Universal Holder 8 K, Cover Profile 40x20, grey similar to RAL 7042
0.0.710.56

Details

Universal Holder 8 K, Cover Profile 40x20 clips onto multiple Universal Holder 8 K, Retainers (0.0.710.64) and cleanly covers over cables that are routed through it. It can easily be removed again, as required.
Universal Holder 8 K is a three-part system for enclosed cable guidance along a groove. Universal Holder 8 K, Retainers are first fastened to the Line 8 groove, then Cover Profile 40x20 is clipped on along the entire length and its ends are sealed with Cover Profile Caps. The end result is a compact cable conduit in the modular dimension and with custom outlets – all installed with ease.
The plastic profile can be cut to size with a saw or side cutters. There are tapered sections in the sides so that cable outlets can be incorporated. They make it easier to open up specific points using item Multi-Purpose Pliers
Universal Holder 8 K, Cover Profile 40x20, grey similar to RAL 7042
0.0.710.56

Accessoires / Service

Universal Holder 8 K, Retainer, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.710.64
Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33
Universal Holder 8 K, Cover Profile 40x20, grey similar to RAL 7042
0.0.710.56

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 5.0
27140602
eCl@ss 5.1
27140602
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39162000