Synchroniser Shaft Cover Profile 8 40 K, black
0.0.710.31

Synchroniser Shaft Cover Profile 8 40 K, black

0.0.710.31

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/71031
Special features:
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Synchroniser Shaft Cover Profile 8 40 K, black
0.0.710.31

Attributes

Line
FT
Material
PA
Property
black
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 195 g/m
ESD
ESD-safe = No
Synchroniser Shaft Cover Profile 8 40 K, black
0.0.710.31

Details

To protect staff, the Synchroniser Shaft is covered with Synchroniser Shaft Cover Profile 8 40 K. This can also be clipped on after installation. The positioning ring in Synchronising Set 8 40 (0.0.703.07) ensures that it sits correctly.
To prevent improper opening of the Synchroniser Shaft Cover Profile, the Safety Seal for Rotating Components (0.0.710.81) should be fitted. This seal is broken when the cover is removed.
Note: In the case of Double Flat Belt Conveyors and Double Timing Belt Conveyors, the Synchroniser Shaft Cover Profile is included in the scope of supply.
Synchroniser Shaft Cover Profile 8 40 K, black
0.0.710.31

Accessoires / Service

Double Flat Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.33
Double Timing Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.35
Synchronising Set 8 40
Delivery unit
1 set
Article-No.
0.0.703.07

Downloads

Assembly instruction(2 MB)
Synchroniser Shaft Cover Profile 8 40 K, black
0.0.710.31

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39169010