Parallel Drive Set 6 60 D12-1
0.0.708.42

Parallel Drive Set 6 60 D12-1

0.0.708.42

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/70842
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Parallel Drive Set 6 60 D12-1
0.0.708.42

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 479 g
ESD
ESD-safe = No
Maximum permissible torque of coupling – drive side
Mmax = 3.7 Nm
Parallel Drive Set 6 60 D12-1
0.0.708.42

Details

1 parallel connection set, Al
Installation materials
Parallel Drive Set 6 60 D12-1 connects item Linear Units GSF 6 60 and KGT 6 60 P20 to virtually any motor. The clamping hub must be machined to match the diameter of the motor shaft (maximum 14 mm). The drive is then located parallel to the Linear Unit, resulting in a space-saving application. A timing-belt drive ensures non-slip power transmission.

 

Parallel Drive Set 6 60 D12-1
0.0.708.42

Accessoires / Service

Linear Unit GSF 6 60 TR 12x3
Delivery unit
1 pce.
Article-No.
0.0.714.00
Linear Unit KGT 6 60 P20
Delivery unit
1 pce.
Article-No.
0.0.706.00
Linear Unit LRE 5 D6 60x20 ZU 40 R10
Delivery unit
1 pce.
Article-No.
0.0.666.89
Linear Unit GSF 8 40 R10
Delivery unit
1 pce.
Article-No.
0.0.655.98

Downloads

Assembly instruction(1 MB)
Assembly instruction(7 MB)
Parallel Drive Set 6 60 D12-1
0.0.708.42

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23309205
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84879090