Door Profile Hinge 8
0.0.706.68

Door Profile Hinge 8

0.0.706.68

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/70668
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Door Profile Hinge 8
0.0.706.68

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 548 g
ESD
ESD-safe = No
Status on delivery
Preassembled
Door Profile Hinge 8
0.0.706.68

Details

4 self-tapping screws, ⌀12, St, bright zinc-plated
2 Hinge Leaves, Al, anodized, natural
2 hinge leaf covers, Al, anodized, natural
1 bearing bush, plastic, black
2 caps, plastic, black
2 Hexagon Socket Head Cap Screws M4x14, bright zinc-plated
1 bearing pin, stainless steel
1 pressure spindle, die-cast zinc
1 mating washer, plastic, black
Notes on Use and Installation
The item Access Door system is based on components that have been carefully coordinated to produce highly functional door solutions. The components are available both separately and as a standardised or configurable door solution.
The finished door can be combined with an outer door frame made of Line 8 profiles (standard or light variants). It can also be opened and closed from both sides and features an all-round seal.
Door Profile Hinge 8 is a strong door mounting element with a simple adjustment mechanism. It is particularly suitable for fastening doors made of Door Profile 8 103x40 (0.0.706.51) that have an all-round rebate. It can be adjusted vertically, horizontally and in terms of how tightly the door sits against its seal.
Door Profile Hinge 8 can be used to fit the door so it closes on either the right or left side. It can also be fitted to doors made of Line 8 construction profiles (standard and light variants).
Door Profile Hinge 8 can be adjusted when it has been installed:
Height: +3 to -2 mm
Gap spacing: ± 2.5 mm
Depth in frame: ± 0.5 mm
The minimum gap from the profile edge is 20 mm. A third hinge can be installed, if necessary, and this should be located 150 mm below the top hinge.
Two hinges:
- Maximum door leaf size: 1250 x 2100 mm
- Load-carrying capacity: 160 kg.
Three hinges:
- Maximum door leaf size: 1250 x 2100 mm
- Load-carrying capacity: 180 kg
Door Profile Hinge 8
0.0.706.68

Accessoires / Service

Door Profile 8 103x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.706.51
Profile Machining, Groove-Side Hole, DX
Delivery unit
1 pce.
Article-No.
0.0.722.99

Downloads

Assembly instruction(1 MB)
Assembly instruction(2 MB)
Door Profile Hinge 8
0.0.706.68

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250304
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
eCl@ss 8.0
23250304
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
customs tariff number
83021000