Power Cable BL SC1 04/5, orange
0.0.703.51

Power Cable BL SC1 04/5, orange

0.0.703.51

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/70351
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Power Cable BL SC1 04/5, orange
0.0.703.51

Attributes

Property
orange
Delivery unit
1 pce.
Weight
m = 1.072 kg
ESD
ESD-safe = No
Power Cable BL SC1 04/5, orange
0.0.703.51

Details

To prevent interference, the interplay between the Motor and Controller is handled via two separate cables: The orange Power Cable feeds power to the Motor, while the green Data Cable is reserved for data transfer. Different connectors and colour coding make the separate types of cable unmistakeable on site and ensure they are not connected to the wrong terminal.

Downloads

EC-Declaration of Conformity(2 MB)
Power Cable BL SC1 04/5, orange
0.0.703.51

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27060190
eCl@ss 4.0
27060801
eCl@ss 4.1
27060801
eCl@ss 5.0
27062001
eCl@ss 5.1
27062001
eCl@ss 6.0.1
27062090
eCl@ss 7.1
27062090
eCl@ss 8.0
27062090
UNSPSC 7.0
26121629
UNSPSC 9.0
26121629
customs tariff number
85444290