Synchronising Set 8 40
0.0.703.07

Synchronising Set 8 40

0.0.703.07

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/70307
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Synchronising Set 8 40
0.0.703.07

Attributes

Line
FT
Delivery unit
1 set
Weight
m = 248 g
Synchronising Set 8 40
0.0.703.07

Details

Positioning ring, conveyor belt 8 40, PA6, ESD
Cap BFT 8 40, PA6, ESD
2 expanding hub couplings D16/d13, Al/St/TPU
Safety Seal, Warning Notice for Rotating Components
Synchronising Set 8 40 is used to synchronise two or more conveyor belts. It can also be retrofitted.

Note: In the case of Double Flat Belt Conveyors and Double Timing Belt Conveyors, the Synchronising Set is included in the scope of supply.
The Synchronising Set connects the two Drive Pulleys and transmits torque from one drive assembly to the next. The expanding hub couplings are easy to fit into the hollow shafts of the pulleys. Tube D16x1.5 St (0.0.664.14) is used as the synchroniser shaft. Synchroniser Shaft Cover Profile 8 40 (0.0.710.31) covers over the rotating shaft.
Calculating the length of the tube (LR) and Synchroniser Shaft Cover Profile (LP) in relation to the belt width (BG)
Synchronising Set 8 40
0.0.703.07

Accessoires / Service

Double Flat Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.33
Double Timing Belt Conveyor 8 40 D
Delivery unit
1 pce.
Article-No.
0.0.711.35

Downloads

Assembly instruction(27 MB)
Synchronising Set 8 40
0.0.703.07

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23031101
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 6.0.1
23029090
eCl@ss 7.1
23020501
eCl@ss 8.0
23031101
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84313900