Sign Hanger, transparent
0.0.700.75

Sign Hanger, transparent

0.0.700.75

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/70075
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Sign Hanger, transparent
0.0.700.75

Attributes

Line
Work Bench System
Material
PC
Property
transparent
Delivery unit
1 pce.
Weight
m = 3.6 g
ESD
ESD-safe = No
Sign Hanger, transparent
0.0.700.75

Details

Sign Hanger, transparent
0.0.700.75

Accessoires / Service

Sign Frame Holder D30, rotating, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.700.23
Sign Frame A5, red
Delivery unit
1 set
Article-No.
0.0.700.56
Sign Frame A5, yellow
Delivery unit
1 set
Article-No.
0.0.700.51
Sign Frame A5, green
Delivery unit
1 set
Article-No.
0.0.700.50
Sign Frame A4, grey
Delivery unit
1 set
Article-No.
0.0.700.55
Sign Frame A4, red
Delivery unit
1 set
Article-No.
0.0.700.53
Sign Frame A4, yellow
Delivery unit
1 set
Article-No.
0.0.700.48
Sign Frame A4, green
Delivery unit
1 set
Article-No.
0.0.700.54
Sign Frame A4 ESD, black
Delivery unit
1 set
Article-No.
0.0.700.57
Sign Frame A3, grey
Delivery unit
1 set
Article-No.
0.0.700.60
Sign Frame A3, red
Delivery unit
1 set
Article-No.
0.0.700.58
Sign Frame A3, yellow
Delivery unit
1 set
Article-No.
0.0.700.61
Sign Frame A3, green
Delivery unit
1 set
Article-No.
0.0.700.59
Sign Frame Holder 8, rotating ESD, black
Delivery unit
1 pce.
Article-No.
0.0.700.87
Sign Frame Holder 8, rotating, grey
Delivery unit
1 pce.
Article-No.
0.0.700.22
Sign Hook for Mesh Panels, transparent
Delivery unit
1 set
Article-No.
0.0.700.76
Sign Corner Fastener, transparent
Delivery unit
1 pce.
Article-No.
0.0.700.92
Sign Hanger, transparent
0.0.700.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21109090
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21109104
eCl@ss 6.0.1
21109104
eCl@ss 7.1
21109104
eCl@ss 8.0
21109104
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
39269097