End Cap D30 H43 ESD, black similar to RAL 9005
0.0.700.05

End Cap D30 H43 ESD, black similar to RAL 9005

0.0.700.05

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/70005
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
End Cap D30 H43 ESD, black similar to RAL 9005
0.0.700.05

Attributes

Line
Line D30
Property
black similar to RAL 9005
Delivery unit
1 pce.
Weight
m = 48.3 g
ESD
ESD-safe = Yes
End Cap D30 H43 ESD, black similar to RAL 9005
0.0.700.05

Details

Preassembled
End Cap D30 H43, PA-ESD
Internal fastener D30 claw
Hexagon Socket Head Cap Screw DIN 912 M6x22, St, bright zinc-plated
Washer, St, bright zinc-plated
Making sure everything stays in place! End Cap D30 H43 is a raised end piece for (Profile) Tubes. It ensures that cables or rubber door seals that have been draped over a profile won’t slide off the end. The thick-walled design with rounded edges ensures products aren’t damaged when removed. This product can turn any cylindrical D30 aluminium profile into a large hook.
The End Cap is simply screwed onto the end face of a Tube D30 or Profile Tube D30 using the preassembled claw fixing. This produces a torsion-resistant connection without the need for any additional steps. The claw of the fixing can also be removed so the End Cap can be screwed to an M6 thread in Profile Tube D30 heavy duty or Profile 6 D30. This also removes the anti-torsion feature.

 

End Cap D30 H43 ESD (0.0.700.05) is available for ESD-safe transport trolleys and racks.
End Cap D30 H43 ESD, black similar to RAL 9005
0.0.700.05

Accessoires / Service

Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28
Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.56
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46
Profile 6 D30 2NO90, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.615.13
Profile Tube D30 heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.642.34
End Cap D30 H43 ESD, black similar to RAL 9005
0.0.700.05

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
39269097