Cube Fastening Set 8 3D 40x40x40
0.0.698.78

Cube Fastening Set 8 3D 40x40x40

0.0.698.78

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/69878
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Tools
  • Videos
  • Classification
Cube Fastening Set 8 3D 40x40x40
0.0.698.78

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 138 g
ESD
ESD-safe = Yes
Cube Fastening Set 8 3D 40x40x40
0.0.698.78

Details

Cube fastener 3D, die-cast Al, natural
3 Caps Cube Fastening Set 8 40, PA, grey similar to RAL 7042
3 Button-Head Screws ISO 7380-M8x22, St, bright zinc-plated
3 Washers ISO 7092 - 8 - 200 HV, bright zinc-plated
Quick and uncomplicated! The item Cube Fastening Sets help you create bases and frames in next to no time. While other fasteners connect two profiles directly together, cube fasteners sit between profiles as a three-dimensional structure. The fastener is screwed to the core bores of the profiles it connects.
There are a number of advantages to this technique. For example, it simplifies the calculations for profile lengths and the space inside the cube fasteners makes it easier to tighten the screws. Furthermore, when working with profiles that have closed grooves, the unbroken outer surface can be left untouched and there is no need to cut off the corners of panel elements to make space for fixings. All these advantages are ideal for hatches, enclosures and frames that are filled with panels.
Cube Fastening Set 8 2D 40x40x40 connects two Profiles 8 40x40 at an angle of 90°, while Cube Fastening Set 8 3D 40x40x40 connects three profiles to form a corner structure. To install these sets, threads need to be tapped into the core bores of the profiles. Fixings for screwing the cube fasteners into place are included in the sets. Anti-torsion features ensure profiles are held securely in the correct orientation but can also be broken off with a screwdriver if required.
Once assembly work has been completed, the openings can be covered over with the Caps included in the scope of supply.
Threaded Insert M8 for Cube Fastening Set 8 can be used to connect Adjustable Feet, castors and other accessories. The Insert is fastened in cube fastener 2D or 3D using a spanner and offers a strong M8 thread.
Cube Fastening Set 8 3D 40x40x40
0.0.698.78

Accessoires / Service

Cap, Cube Fastening Set 8 40, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.698.72
Profile Machining, End-Face Thread, M8x20
Delivery unit
1 pce.
Article-No.
0.0.026.95
Cube Fastening Set 8 3D 40x40x40
0.0.698.78

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Videos

Cube Fastening Set 8 3D 40x40x40
0.0.698.78

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024900