Gearbox WP 60-16, white aluminium, similar to RAL 9006
0.0.698.05

Gearbox WP 60-16, white aluminium, similar to RAL 9006

0.0.698.05

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/69805
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Gearbox WP 60-16, white aluminium, similar to RAL 9006
0.0.698.05

Attributes

Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 1900 g
Weight
m = 1.9 kg
ESD
ESD-safe = No
Gearbox WP 60-16, white aluminium, similar to RAL 9006
0.0.698.05

Details

Full torque ahead! Gearboxes 60-16 provide a high drive torque at a medium motor speed. Their transmission ratio of 1:16 ensures solutions can move and hold heavier loads without needing an especially powerful motor. This makes sense for lifting applications that don’t need to operate at high speed.
Gearbox 60 connects a motor to a drive set in an axial (AP) or bevel (WP) arrangement. As a plug-and-play solution, it can be combined with other components that have a 60 mm-wide housing without requiring any machining. The compact planetary gearbox is available in four fixed transmission ratios: 1:3, 1:5, 1:7 and 1:16.
The Gearbox runs quietly and has a long service life. It is maintenance free and does not require additional lubrication.
Note: The modular item Automation System can be used to configure solutions using preassembled components. Please ensure that the connection dimensions for the selected Motor, Gearbox and Drive Set are identical. item MotionDesigner® can help you find the ideal complete solution without any difficulty. This online tool ensures that all components are mutually compatible.
Gearbox WP 60-16, white aluminium, similar to RAL 9006
0.0.698.05

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23320105
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
eCl@ss 5.0
23320105
eCl@ss 5.1
23320105
eCl@ss 6.0.1
23320105
eCl@ss 7.1
23320105
eCl@ss 8.0
23320105
UNSPSC 7.0
31171713
UNSPSC 9.0
31171713
customs tariff number
84834029