Profile X 8 80x80 M45-45° - XMS, natural
0.0.694.81

Profile X 8 80x80 M45-45° - XMS, natural

0.0.694.81

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/69481
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Videos
  • Classification
Profile X 8 80x80 M45-45° - XMS, natural
0.0.694.81

Attributes

Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 3.98 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 6000 mm
Cross-sectional area
A = 14.73 cm2
Moment of Inertia, x-axis
Ix = 69.53 cm4
Moment of Inertia, y-axis
Iy = 69.53 cm4
Moment of Inertia, torsional
It = 2.66 cm4
Resistance Moment, x-axis
Wx = 24.08 cm3
Resistance Moment, y-axis
Wy = 24.08 cm3
Profile X 8 80x80 M45-45° - XMS, natural
0.0.694.81

Details

Profile X 8 80x80 M45-45° - XMS, natural
0.0.694.81

Accessoires / Service

Hinge X 8 Al FP4
Delivery unit
1 set
Article-No.
0.0.695.09
Cover Profile 80x80-R40 M45 - XMS, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.695.52
Cover Profile 80x80-45° M45 - XMS, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.695.54
Cap X 8 80x80-R40 Al
Delivery unit
1 set
Article-No.
0.0.699.71
Cap X 8 80x80-45° Al
Delivery unit
1 set
Article-No.
0.0.699.72
Fastening Set 8 80x80-90° - XMS
Delivery unit
1 set
Article-No.
0.0.698.87
Base Plate X 8 160x160-90° R40 M16
Delivery unit
1 set
Article-No.
0.0.698.63
Base Plate X 8 160x160-90° 45° M16
Delivery unit
1 set
Article-No.
0.0.698.64
Locking Clip St, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.663.42
Screw Clip - XMS
Delivery unit
1 set
Article-No.
0.0.652.72
Profile Saw Cut, Medium Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.66

Downloads

Tips and Tricks(5 MB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Videos

Profile X 8 80x80 M45-45° - XMS, natural
0.0.694.81

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990