Table Column Set 3 E 230V
0.0.693.90

Table Column Set 3 E 230V

0.0.693.90

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/69390
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Table Column Set 3 E 230V
0.0.693.90

Attributes

Delivery unit
1 set
Weight
m = 26.914 kg
ESD
ESD-safe = No
Table Column Set 3 E 230V
0.0.693.90

Details

3 columns, Al, anodized, natural, with 2 m cable
Control unit with 5 m mains cable,
Table switch panel, 3 positions storable, digital height gauge with 2 m cable
Nominal voltage: 230V~ 50/60 Hz
Total lifting force: 3000 N:
Lifting speed: 25 mm/s
Duty cycle: 10 %
Temperature range: -5 °C to 40 °C
Protection: IP 30
Conformity: CE
Notes on Use and Installation
The solution for custom work benches! The electrically height-adjustable Table Columns from item are now also available individually and as a set of three. These new additions are ideal for creating corner solutions and special fixtures.
Every Table Column Set comes with a specially modified control system that operates the relevant number of table legs in sync. Depending on the set variant, anything from one to four – and, on request, up to eight – columns on a work bench can be raised or lowered in parallel!
The stable columns support a range of working positions with a maximum travel distance of 420 mm. As a result, they are an ergonomic solution that helps safeguard the health and wellbeing of staff. The control system features a digital height gauge and custom configuration functions such as storable positions.
The load-carrying capacity is 140 kg on the individual column and 300 kg on Table Column Set 3 E at a consistent travelling speed of 25 mm/s. Cantilever Foot Set 8 (0.0.676.18), Double Cantilever Foot Set 8 (0.0.676.19) and Table-Top Support Set 8 520x100 (0.0.676.17) can all be used to create robust table solutions.
Note: The columns are intended exclusively for the occasional adjustment of tables and fixtures and are not to be used in automation processes. The duty cycle must not exceed 10 percent of the total operating time. When maintaining the correct duty cycle, the Table Column Sets can be used in cleanrooms up to ISO class 5 to DIN EN ISO 14644-1:2016-06.
Table Column Set 3 E 230V
0.0.693.90

Accessoires / Service

Profile 8 160x60 4N E, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.644.15
Profile 8 240x40 8N light, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.629.44
Fastening Set Profile 8 240x40
Delivery unit
1 set
Article-No.
0.0.656.06
Adjustable Foot D47, M10x30, black
Delivery unit
1 pce.
Article-No.
0.0.658.04
Castor D125 swivel with double-brake
Delivery unit
1 pce.
Article-No.
0.0.418.10
Castor D125 swivel with double-brake ESD
Delivery unit
1 pce.
Article-No.
0.0.418.11
Knuckle Foot D40, M10x80, stainless
Delivery unit
1 pce.
Article-No.
0.0.640.57
Knuckle Foot D60, M10x75, black
Delivery unit
1 pce.
Article-No.
0.0.439.29

Downloads

Assembly instruction(2 MB)
Declaration of incorporation(279 KB)
Table Column Set 3 E 230V
0.0.693.90

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
84289090