Drive Set 6 60 D30/D12 SE 40
0.0.692.53

Drive Set 6 60 D30/D12 SE 40

0.0.692.53

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/69253
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Drive Set 6 60 D30/D12 SE 40
0.0.692.53

Attributes

Delivery unit
1 set
Weight
m = 407 g
ESD
ESD-safe = No
Stroke max.
Hmax = 600 mm
Maximum permissible torque of coupling – drive side
Mmax = 3.7 Nm
Efficiency
. = 1
Drive Set 6 60 D30/D12 SE 40
0.0.692.53

Details

Coupling housing 6 D30, Al
Adapter Plate 6 D30, for Motor SE 40, Al
Expanding hub coupling half D30/D12, St and Al
Coupling insert D30, PU, blue
Coupling Half D30/D8, for Motor SE 40, Al
4 Hexagon Socket Head Cap Screws DIN 912 M3x10, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M4x12, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M4x40, St, bright zinc-plated
Cap D30F, PA, grey
Tightening torque, expanding hub screw: 2.8 Nm
Tightening torque, clamping hub screw: 2 Nm
Drive Set 6 60 D30/D12 SE 40 connects Linear Unit KGT 6 60 P20 to an item motor from the 40 series. It ensures the linear unit and motor can be connected directly to each other with no need for machining work.
Drive Set 6 60 D30/D12 SE 40
0.0.692.53

Accessoires / Service

Drive Set 6 60 D30/D12 SE 60
Delivery unit
1 set
Article-No.
0.0.692.55
Drive Set 6 60 D30/D12
Delivery unit
1 set
Article-No.
0.0.704.53
item MotionDesigner®
Delivery unit
Article-No.
0.0.677.79

Downloads

Assembly instruction(7 MB)
Drive Set 6 60 D30/D12 SE 40
0.0.692.53

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23031190
eCl@ss 4.0
23031101
eCl@ss 4.1
23031101
eCl@ss 5.0
23031190
eCl@ss 5.1
23031190
eCl@ss 6.0.1
23031190
eCl@ss 7.1
23031190
eCl@ss 8.0
23031190
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84879090