Slide Strip D30 with Side Guide H13 c, grey similar to RAL 7042
0.0.692.45

Slide Strip D30 with Side Guide H13 c, grey similar to RAL 7042

0.0.692.45

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/69245
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Slide Strip D30 with Side Guide H13 c, grey similar to RAL 7042
0.0.692.45

Attributes

Line
Line D30
Material
PE-HD
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 130.0 g/m
ESD
ESD-safe = No
Slide Strip D30 with Side Guide H13 c, grey similar to RAL 7042
0.0.692.45

Details

One guide for two transport lines! The ridge running along the centre of Slide Strip D30 with Side Guide H13 c makes this product ideal for use on parallel conveyor lines. It helps to reduce the number of support profiles and fastenings needed to build these solutions.
Containers glide along the PE-HD strip with minimal friction while the guide ridge keeps them on track – on both sides. Slide Strip D30 with Side Guide H13 (0.0.671.30) in grey and Slide Strip D30 with Side Guide H13 ESD (0.0.671.33) in black are the ideal solutions for guiding transported goods at the outer side.
The Slide Strips simply clip onto the flank of a Profile Tube D30 or Profile 6 D30. To protect sensitive goods they are also available in an ESD-safe design, which is black in colour.
Note: Slide Strips D30 without side guides are available in a range of different colours.
Slide Strip D30 with Side Guide H13 c, grey similar to RAL 7042
0.0.692.45

Accessoires / Service

Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33
Slide Strip D30, grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.634.42
Slide Strip D30 with Side Guide H13, grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.671.30
Slide Strip D30 with Side Guide H13 c, grey similar to RAL 7042
0.0.692.45

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39161000