Panel-Fixing Strip 8 K 4-5mm, Corner Set
0.0.690.53

Panel-Fixing Strip 8 K 4-5mm, Corner Set

0.0.690.53

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/69053
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Panel-Fixing Strip 8 K 4-5mm, Corner Set
0.0.690.53

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 60 g
ESD
ESD-safe = No
Panel-Fixing Strip 8 K 4-5mm, Corner Set
0.0.690.53

Details

4 Panel-Fixing Strip 8 K corner set locating pieces, PA, grey similar to RAL 7042
8 Panel-Fixing Strip 8 K 4-5 mm caps, PA, grey similar to RAL 7042
Take the edge off edges! Panel-Fixing Strip 8 K makes the job of fastening panels extremely easy with the help of a practical corner solution. Panel elements in thicknesses of 4 to 5 mm are securely held in place.
You can use plastic Panel-Fixing Strip 8 K to retrofit panel elements to fully enclosed profile frames. No matter how the frame has been fastened together (with Standard-, Universal- or Automatic-Fastening Sets), there is no need to cut off corners, because the panel is held in place centred above the groove. A special corner set also ensures the best possible hold and an excellent seal. Panel-Fixing Strip 8 K ESD is an ESD-safe variant.
When using Panel-Fixing Strip 8 K, panel elements can be fixed in place quickly and without the need for tools. First, the four corner set locating pieces and Panel-Fixing Strips 8 K, once cut to size with shears, are clipped into the groove. Next, the panel element is inserted in place and the rear is secured using Panel-Fixing Strip 8 K 4-5mm. This flexible strip is simply pressed into position. Finally, the caps for the corner sets are pushed into place.
The panel element can be removed by following the same process in reverse.
Calculating the length of Panel-Fixing Strip 8 K (L1) and the edge length of the panel element (L2) to suit the size of the frame (L). Once the panel element has been inserted, the corner areas are sealed with Panel-Fixing Strip 8 K 4-5mm, Corner Set.
Installation guide:
1. Clip corner locators into the groove at all four corners.
2. Fit Panel-Fixing Strips 8 K that have been cut to size into the groove between the corner set locating pieces.
3. Insert and position the panel element.
4. Press Panel-Fixing Strip 8 K 4-5mm into place at the rear. The panel is now fixed in place.
5. + 6. Press all the caps into place on the Corner Sets.
Panel-Fixing Strip 8 K 4-5mm, Corner Set
0.0.690.53

Accessoires / Service

Panel-Fixing Strip 8 K, grey similar to RAL 7042
Delivery unit
1 pce., length 2010 mm
Article-No.
0.0.690.51
Panel-Fixing Strip 8 K 4-5mm, grey similar to RAL 7042
Delivery unit
1 pce., length 2010 mm
Article-No.
0.0.690.52
Polycarbonate 5mm, clear
Delivery unit
cut-off max. 3020x2020 mm
Article-No.
0.0.428.23
Plastic 4mm, grey, similar to RAL 7035
Delivery unit
cut-off max. 2770x1820 mm
Article-No.
0.0.428.46
Honeycomb Sheet 4 mm PP, grey similar to RAL 7042
Delivery unit
cut-off max. 3010x2010 mm
Article-No.
0.0.658.47
Compound Material Al 4mm, natural anodized
Delivery unit
cut-off max. 2920x1470 mm
Article-No.
0.0.026.73
Acrylic Glass 5mm XT, clear
Delivery unit
cut-off max. 3020x2020 mm
Article-No.
0.0.492.16
Panel-Fixing Strip 8 K 4-5mm, Corner Set
0.0.690.53

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097