Panel-Fixing Strip 8 K 4-5mm, grey similar to RAL 7042
0.0.690.52

Panel-Fixing Strip 8 K 4-5mm, grey similar to RAL 7042

0.0.690.52

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/69052
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2010 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Classification
Panel-Fixing Strip 8 K 4-5mm, grey similar to RAL 7042
0.0.690.52

Attributes

Line
line 8
Material
PP
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 2010 mm
Weight, spec. Length
m = 64 g/m
ESD
ESD-safe = No
Length, rated
L = 2010 mm
Panel-Fixing Strip 8 K 4-5mm, grey similar to RAL 7042
0.0.690.52

Details

Take the edge off edges! Panel-Fixing Strip 8 K makes the job of fastening panels extremely easy with the help of a practical corner solution. Panel elements in thicknesses of 4 to 5 mm are securely held in place.
You can use plastic Panel-Fixing Strip 8 K to retrofit panel elements to fully enclosed profile frames. No matter how the frame has been fastened together (with Standard-, Universal- or Automatic-Fastening Sets), there is no need to cut off corners, because the panel is held in place centred above the groove. A special corner set also ensures the best possible hold and an excellent seal. Panel-Fixing Strip 8 K ESD is an ESD-safe variant.
When using Panel-Fixing Strip 8 K, panel elements can be fixed in place quickly and without the need for tools. First, the four corner set locating pieces and Panel-Fixing Strips 8 K, once cut to size with shears, are clipped into the groove. Next, the panel element is inserted in place and the rear is secured using Panel-Fixing Strip 8 K 4-5mm. This flexible strip is simply pressed into position. Finally, the caps for the corner sets are pushed into place.
The panel element can be removed by following the same process in reverse.
Panel-Fixing Strip 8 K 4-5mm, grey similar to RAL 7042
0.0.690.52

Accessoires / Service

Panel-Fixing Strip 8 K, grey similar to RAL 7042
Delivery unit
1 pce., length 2010 mm
Article-No.
0.0.690.51
Polycarbonate 5mm, clear
Delivery unit
cut-off max. 3020x2020 mm
Article-No.
0.0.428.23
Plastic 4mm, grey, similar to RAL 7035
Delivery unit
cut-off max. 2770x1820 mm
Article-No.
0.0.428.46
Honeycomb Sheet 4 mm PP, grey similar to RAL 7042
Delivery unit
cut-off max. 3010x2010 mm
Article-No.
0.0.658.47
Compound Material Al 4mm, natural anodized
Delivery unit
cut-off max. 2920x1470 mm
Article-No.
0.0.026.73
Acrylic Glass 5mm XT, clear
Delivery unit
cut-off max. 3020x2020 mm
Article-No.
0.0.492.16
Panel-Fixing Strip 8 K 4-5mm, Corner Set
Delivery unit
1 set
Article-No.
0.0.690.53
Panel-Fixing Strip 8 K 4-5mm, grey similar to RAL 7042
0.0.690.52

Tools

Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33
Panel-Fixing Strip 8 K 4-5mm, grey similar to RAL 7042
0.0.690.52

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360492
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39169090