Base Plate 8 80x80, M10, white aluminium, similar to RAL 9006
0.0.687.88

Base Plate 8 80x80, M10, white aluminium, similar to RAL 9006

0.0.687.88

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/68788
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Classification
Base Plate 8 80x80, M10, white aluminium, similar to RAL 9006
0.0.687.88

Attributes

Line
line 8
Material
Die-cast zinc
Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 484 g
ESD
ESD-safe = No
Thread
M10
Base Plate 8 80x80, M10, white aluminium, similar to RAL 9006
0.0.687.88

Details

Secure connection! Base Plate 8 80x40 and Base Plate 8 80x80 are screwed into the core bores of profiles at the end face. The threaded hole in the centre accommodates castors and feet. They are available with an M10, M12 or M16 thread.
The 16mm-thick plates made of die-cast zinc have a white aluminium powder coating, blending in perfectly with the overall look of a construction.
Note: Base Plates for various profile sizes, with different thread dimensions and in the colours of black and white aluminium can be found in the item Online Shop.
An M8x18 thread must be tapped in a core bore before the Base Plate can be screwed into it. Hexagon Socket Head Cap Screw DIN 912-M8x25 (0.0.610.71) is used as a fastener.
Fastening Set 8 6-8mm with Hexagon Socket Head Cap Screw M8 (0.0.684.91) is used to create a screw connection with a Line 8 groove.
In both cases, the tightening torque is 25 Nm.
Base Plate 8 80x80, M10, white aluminium, similar to RAL 9006
0.0.687.88

Accessoires / Service

Fastening Set 8 6-8mm with Hexagon Socket Head Cap Screw M8
Delivery unit
1 set
Article-No.
0.0.684.91
Profile Machining, End-Face Thread, M8x20
Delivery unit
1 pce.
Article-No.
0.0.026.95
Base Plate 8 80x80, M10, white aluminium, similar to RAL 9006
0.0.687.88

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
79070000