Plastic 6mm, all-round white similar to RAL 9003
0.0.685.73

Plastic 6mm, all-round white similar to RAL 9003

0.0.685.73

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/68573
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce. panel dimensions. approx. 2800x2070 mm
≥1
on application
cut-off max. 2770x2040 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Plastic 6mm, all-round white similar to RAL 9003
0.0.685.73

Attributes

Material
Resin-bonded cellulose laminate
Property
all-round white similar to RAL 9003
Delivery unit
1 pce. panel dimensions. approx. 2800x2070 mm
Weight, spec. Surface
m = 6.75 kg/m2
ESD
ESD-safe = No
Length, rated
L = 2800 mm
Plastic 6mm, all-round white similar to RAL 9003
0.0.685.73

Details

Thickness tolerance ± 8%
Dense and slim! These white, 6 mm-thick panels made of plastic are resistant to wear and impacts. The material is coloured all the way through, giving it a stunning look all round – even at the edges and when machined.
Plastic 6mm is made of HPL. This thermosetting material is used for strong cladding on machine cabins, for table tops and in room dividers. Due to their sealed surface, the panels exhibit excellent mechanical values and temperature resistance. The material is also resistant to many chemicals.
When installed with item Adhesive Multiblock 8 6mm (0.0.696.37), Plastic 6mm can create flush-fitting cladding.
NB: Panel elements made of Plastic must be stored lying flat until they are to be installed. If stored improperly the material can become distorted due to its weight.
Plastic 6mm, all-round white similar to RAL 9003
0.0.685.73

Accessoires / Service

Saw Cut for Panel Elements Cat. 2
Delivery unit
1 pce.
Article-No.
0.0.475.49

Downloads

Datasheet(345 KB)
Plastic 6mm, all-round white similar to RAL 9003
0.0.685.73

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360402
eCl@ss 4.0
35030401
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 6.0.1
35040401
eCl@ss 7.1
35030401
eCl@ss 8.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
customs tariff number
39219041