Cable Duct E 1200-160x160
0.0.678.31

Cable Duct E 1200-160x160

0.0.678.31

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/67831
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Cable Duct E 1200-160x160
0.0.678.31

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 5.461 kg
ESD
ESD-safe = No
Cable Duct E 1200-160x160
0.0.678.31

Details

Conduit Profile U 160x160 SE or U 160x80 SE, Al, anodized
Support Profile (lid) 160, Al, anodized
2 Cable Entry Protectors 160 with Sealing Brush
Fastening materials
Plenty of space for all cables, plugs and power packs: The generously proportioned Cable Ducts E keep everything safely stored at the work bench, away from dust, for a tidy and safe working environment.
Cable Ducts E are available in cross-sections of 160 x 80 mm and 160 x 160 mm in the relevant widths and ready for connection to item work benches. When combined with Table Uprights K56 that feature an integrated cable conduit (0.0.670.72), cables can be routed out of sight all the way to the cable duct. Cable Entry Protector, Lid 160 with Sealing Brush (0.0.665.12) can be integrated wherever required, creating a clean, safe outlet for cables at table level.
To ensure cables can be routed safely from the cable duct to the floor, both ends incorporate a bracket for a Flexible Conduit (0.0.635.78).
Cable Duct E 1200-160x160
0.0.678.31

Accessoires / Service

Flexible Conduit E
Delivery unit
1 pce.
Article-No.
0.0.635.78
Cable Duct E 1200-160x160
0.0.678.31

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30101806
UNSPSC 9.0
30101806
customs tariff number
76042990