Cable Duct, Economy, black similar to RAL 9005
0.0.677.86

Cable Duct, Economy, black similar to RAL 9005

0.0.677.86

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/67786
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Cable Duct, Economy, black similar to RAL 9005
0.0.677.86

Attributes

Line
Work Bench System
Material
PA
Property
black similar to RAL 9005
Delivery unit
1 set
Weight
m = 1.23 kg
ESD
ESD-safe = No
Cable Duct, Economy, black similar to RAL 9005
0.0.677.86

Details

5 segments, PA
2 end caps, PA
Fastening elements
Cable guidance made easy: Cable Duct, Economy offers plenty of space for cables, power packs and Multi-Socket Power Strips. Its modular design means cable duct sets can be joined together, as can individual segments from these sets.
Cable Duct, Economy can be opened from either side as a practical way of inserting cables and components. Cables can also be fed out either through the underside or through the continuous gap between the table top and Cable Duct.
Cable Duct, Economy, black similar to RAL 9005
0.0.677.86

Accessoires / Service

Flexible Conduit, Economy, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.710.35

Downloads

Assembly instruction(417 KB)
Cable Duct, Economy, black similar to RAL 9005
0.0.677.86

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
39259020