Expansion Insert M5x8
0.0.676.65

Expansion Insert M5x8

0.0.676.65

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/67665
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Expansion Insert M5x8
0.0.676.65

Attributes

Material
CuZn
Delivery unit
1 pce.
Weight
m = 1 g
ESD
ESD-safe = No
Expansion Insert M5x8
0.0.676.65

Details

Secure panels the professional way! Expansion Insert M5x8 installs a durable metal thread in wood and plastic panel elements.
Thanks to this thread, screw connections can be repeatedly reused on panel elements, too. Unlike self-tapping screws, no additional material is removed from the panel. The connection remains stable for the long term.
Note: Please note material thickness requirements when drilling the hole. You can order item panel elements with the necessary pre-drilled blind holes so that the rear surface is not damaged.
Inside Expansion Insert M5x8 is a special spreader plate. When installing the Insert in a predrilled hole, a number 3 pin punch can be used to force this plate down, thereby firmly anchoring the serrated edge in the workpiece.
Expansion Insert M5x8
0.0.676.65

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23110790
eCl@ss 4.0
23110901
eCl@ss 4.1
23110901
eCl@ss 5.0
23110901
eCl@ss 5.1
23110901
eCl@ss 6.0.1
23110901
eCl@ss 7.1
23110901
eCl@ss 8.0
23110901
UNSPSC 7.0
31271601
UNSPSC 9.0
31271601
customs tariff number
74153900