Roller D46/D30-20 ESD, black similar to RAL 9005
0.0.674.60

Roller D46/D30-20 ESD, black similar to RAL 9005

0.0.674.60

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/67460
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Roller D46/D30-20 ESD, black similar to RAL 9005
0.0.674.60

Attributes

Line
Line D30
Material
PA-ESD
Property
black similar to RAL 9005
Delivery unit
1 pce.
Weight
m = 13.0 g
ESD
ESD-safe = Yes
Roller D46/D30-20 ESD, black similar to RAL 9005
0.0.674.60

Details

The helpful Roller now available in an electrostatically dissipative version! Roller D46/D30-20 ESD uses a D30 profile as an axis. It guides crates and goods safely through the frame and protects the containers and profile at the same time. If necessary, its vertical or horizontal position can be fixed using Fastening Ring D40/D30-10 ESD.

 

Roller D46/D30-20 ESD is used to provide side guidance (e.g. in Karakuri/LCA applications) or to support crossing points on roller conveyors. As it has the same conveying height as the item roller conveyors, the Roller can be installed between angled sections of roller conveyor by being mounted directly to the same support profile that the Roller Conveyor Fastening Brackets are fixed to. This further reduces the gap and ensures gentler, more reliable travel.
Roller D46/D30-20 ESD rotates on a Tube D30 or Profile Tube D30 and does not need to be lubricated. Static charges generated by friction on the plastic roller are dissipated through the profile.
Rollers D46/D30-20 and Fastening Rings D40/D30-10 must be pushed onto the (Profile) Tube D30 before the tube is fitted into place.
Several Rollers can be used alongside each other to create a broader rolling surface.
Roller D46/D30-20 ESD, black similar to RAL 9005
0.0.674.60

Accessoires / Service

Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.56
Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28
Profile Tube D30 heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.642.34
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46

Downloads

Technical documentation(3 MB)
ESD Product Qualification(354 KB)
Roller D46/D30-20 ESD, black similar to RAL 9005
0.0.674.60

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
83022000