Installation Profile 8 160x80 K76, natural
0.0.672.90

Installation Profile 8 160x80 K76, natural

0.0.672.90

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/67290
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Classification
Installation Profile 8 160x80 K76, natural
0.0.672.90

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 7.56 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 28.01 cm2
Moment of Inertia, x-axis
Ix = 937.38 cm4
Moment of Inertia, y-axis
Iy = 191.32 cm4
Resistance Moment, x-axis
Wx = 117.23 cm3
Resistance Moment, y-axis
Wy = 41.23 cm3
Installation Profile 8 160x80 K76, natural
0.0.672.90

Details

The turnkey solution for all your supply needs! Installation Profile 8 160x80 K76 is a cable conduit, a dual compressed air conduit, a hub for plugs and switches and a load-bearing profile – all in one solution. Power and network cables can be safely routed through the large cable conduit, which can be divided into different sections. Outlets and switches can be easily clipped into the conduit opening. Two sealed conduits can convey compressed air to precisely where it is needed. Two Line 8 grooves on each side can be used to attach accessories or connect the profile to frames of any type. When built into work benches, the Installation Profile can be used as a robust aluminium cable conduit. It can be installed horizontally and vertically.
Installation Profile 8 160x80 K76 is compatible with Installation Column Profile 8 160x160 K76 (0.0.663.39). All accessories such as mounting boxes K76, switches, plugs and Cover Profile 76 Al (0.0.663.41) for covering over the cable conduit can be used.
Installation example showing Installation Profile 8 160x80 K76 with Cover Profile 76 Al (0.0.663.41), Locking Clip St (0.0.663.42) and Earth Connection, Installation Column Profile (0.0.663.49).
The maximum available clearance in the conduit is 50 mm in diameter.
Installation example showing Installation Profile 8 160x80 K76 with the conduit divided using Partition Profile K76 K (0.0.663.47) and Partition Profile Clip K76 K (0.0.663.46).
The maximum available clearance in the conduit is 30 mm in diameter.
Installation Profile 8 160x80 K76, natural
0.0.672.90

Accessoires / Service

Cover Profile 76 Al, natural
Delivery unit
cut-off max. 2000 mm
Article-No.
0.0.663.41
Base Plate, Installation Profile 160x80
Delivery unit
1 set
Article-No.
0.0.676.09
Pneumatic Connecting Set 8 160x40 G1/2
Delivery unit
1 set
Article-No.
0.0.663.45
Cable Entry Protector K76 with Sealing Brush, black
Delivery unit
1 set
Article-No.
0.0.663.87
Cap 8 160x80 St
Delivery unit
1 set
Article-No.
0.0.674.49
Screw Plug with Shoulder G1/2
Delivery unit
1 set
Article-No.
0.0.676.08
Threaded Nozzle G1/2 for Hose 9 mm
Delivery unit
1 set
Article-No.
0.0.663.86
Socket 33° M45 1 Gang, white, similar to RAL 9010
Delivery unit
1 pce.
Article-No.
0.0.663.56
Socket 33° M45 1 Gang, black grey, similar to RAL 7021
Delivery unit
1 pce.
Article-No.
0.0.663.57
Socket 33° M45 2 Gang, white, similar to RAL 9010
Delivery unit
1 pce.
Article-No.
0.0.663.60
Socket 33° M45 2 Gang, black grey, similar to RAL 7021
Delivery unit
1 pce.
Article-No.
0.0.663.61
Socket 33° M45 3 Gang, white, similar to RAL 9010
Delivery unit
1 pce.
Article-No.
0.0.663.64
Socket 33° M45 3 Gang, black grey, similar to RAL 7021
Delivery unit
1 pce.
Article-No.
0.0.663.65
CEE Socket K76 16A/400V
Delivery unit
1 set
Article-No.
0.0.702.17
Pushbutton, 22mm, red
Delivery unit
1 pce.
Article-No.
0.0.691.48
Pushbutton, 22mm, green
Delivery unit
1 pce.
Article-No.
0.0.691.49
Selector Switch 60°, 22mm
Delivery unit
1 pce.
Article-No.
0.0.691.54
Profile Saw Cut, Large Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.265.55

Downloads

ESD Product Qualification(375 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Installation Profile 8 160x80 K76, natural
0.0.672.90

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100