Automatic-Fastening Set 8 NO, stainless
0.0.669.05

Automatic-Fastening Set 8 NO, stainless

0.0.669.05

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/66905
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Tools
  • Downloads
  • Videos
  • Classification
Automatic-Fastening Set 8 NO, stainless
0.0.669.05

Attributes

Line
line 8
Property
stainless
Delivery unit
1 set
Weight
m = 29 g
ESD
ESD-safe = Yes
Torque
M = 11 Nm
Automatic-Fastening Set 8 NO, stainless
0.0.669.05

Details

Automatic Fastener 8 N, St, stainless
Cap, PA grey
Hexagon Socket Head Cap Screw M6x30, St, stainless
T-Slot Nut 8 St M6, stainless
Automatic-Fastening Set 8 NO, stainless from item joins two Line 8 profiles at a right angle to create a connection that is exceptionally resistant to displacement, torsion and bending. This variant has been optimised for profiles with closed grooves.
The shortened Automatic Fastener is screwed into a profile groove. The wall of the profile only needs to be opened up a minimal amount so that the Hexagon Socket Head Cap Screw can be tightened. Profiles can be retrofitted to constructions and moved at any time.
When higher standards of cleanliness need to be met and cleaning has to be easy, profiles with closed grooves are the best option. Automatic-Fastening Set 8 NO, stainless is the ideal complement. It creates a secure, strong connection between profiles. It also leaves the closed surface as intact as possible and is resistant to cleaning agents.
With its help, users can satisfy the high hygiene standards of the pharmaceutical and food sectors just as easily as the stringent cleanliness requirements of the semiconductor industry.
The fastener is located inside the profile cavity. To access the fastening screw just drill a hole into the profile. The grey Cap is used to close the hole.
A T-Slot Nut is inserted into the groove in the second profile and forms the counterpart for the Automatic Fastener screw.
If this groove in the second profile is also closed, the T-Slot Nut must be inserted from either the profile’s end face or through a larger opening in the groove cover created beforehand.
Opening the closed groove of a Line 8 Profile in order to insert the T-Slot Nuts of two Automatic-Fastening Sets 8 NO.
Automatic-Fastening Sets should always be used in pairs.
The Automatic Fastener is screwed into the groove in the end face of a Line 8 Profile (anti-clockwise thread). Hexagon Socket Head Cap Screw M6 is held captive in the internal thread of the Automatic Fastener.
s = 6 A/F
The Automatic Fastener is screwed into the groove in the end face of a Line 8 Profile (anti-clockwise thread). Hexagon Socket Head Cap Screw M6 is held captive in the internal thread of the Automatic Fastener.
The screw can be tightened through a pre-drilled hole 20 mm in diameter. A special L-Key 5 A/F N (0.0.492.59) is used for this purpose.
After tightening the screw of Automatic-Fastening Set 8 N, the hole is sealed with a Cap to prevent it from accumulating dust and to facilitate cleaning.
Recommended groove opening for fastening Hinge 8 N/NO Al PP4 light: The nominal distance from the end of the profile should be 33 mm to ensure the opening is completely concealed. The opening width for a slot along the length of the profile is 26 mm.
Automatic-Fastening Set 8 NO, stainless
0.0.669.05

Accessoires / Service

Radius Seal 8 40x40, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.480.01
Radius Seal 8 40x40 1R, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.494.46
Radius Seal 8 80x40 R40, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.480.03
Radius Seal 8 80x40 R80, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.480.02
Radius Seal 8 80x40 1R80, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.494.49
Profile Machining, Groove-Side Stepped Bore, 8, D20x5
Delivery unit
1 pce.
Article-No.
0.0.373.17
Automatic-Fastening Set 8 NO, stainless
0.0.669.05

Tools

Step Drill, Universal Connection 8, MT2
Delivery unit
1 pce.
Article-No.
0.0.026.90
Step Drill, Universal Connection 8, D13
Delivery unit
1 pce.
Article-No.
0.0.465.90
Key with T-Handle 6 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.38
L-Key 5 A/F NO
Delivery unit
1 pce.
Article-No.
0.0.492.59

Downloads

Finding the right fastener fast(2 MB)
ESD Product Qualification(337 KB)

Videos

item Automatic-Fastening Set

The Automatic Fastener is a right-angled, slidable, power-locking connection with a high load-bearing capacity. The particular assembly advantage: No profile machining because the fastener is screwed directly into the end faces of the aluminium profile.
Automatic-Fastening Set 8 NO, stainless
0.0.669.05

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200