Shield Clamp D14, bright zinc-plated
0.0.668.19

Shield Clamp D14, bright zinc-plated

0.0.668.19

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/66819
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Shield Clamp D14, bright zinc-plated
0.0.668.19

Attributes

Property
bright zinc-plated
Delivery unit
1 set
Weight
m = 40 g
ESD
ESD-safe = No
Shield Clamp D14, bright zinc-plated
0.0.668.19

Details

Interference at exposed connections is a frequent cause of errors. Shield Terminal Block D14 ensures data is transferred correctly and thus safeguards fault-free operation.
Shield Clamp D14, bright zinc-plated
0.0.668.19

Accessoires / Service

item MotionSoft®
Delivery unit
Article-No.
0.0.675.15
Shield Clamp D14, bright zinc-plated
0.0.668.19

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27141150
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27069290
eCl@ss 5.1
27110303
eCl@ss 6.0.1
23309205
eCl@ss 7.1
27110303
eCl@ss 8.0
27110303
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
85366990