Castor D200 fixed 140x110
0.0.667.39

Castor D200 fixed 140x110

0.0.667.39

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/66739
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Castor D200 fixed 140x110
0.0.667.39

Attributes

Line
Line D30
line 8
line 10
Delivery unit
1 pce.
Weight
m = 1.6 kg
ESD
ESD-safe = No
Load-carrying capacity = 400 kg/Rolle
Castor D200 fixed 140x110
0.0.667.39

Details

Fork, St, bright zinc-plated
Wheel axle with ball bearing
Dust shield
Wheel body PA
Tyre TPU, 94 Sh A, grey
It’s time to set the wheels in motion! Building transport trolleys with high load-carrying capacities is now easier than ever when using Swivel and Fixed Castors from item. The new models satisfy the high requirements in industry and skilled trades. The robust Castors, available in diameters D100, D125, D160 and D200, are easy-running and ideally suited to typical transport tasks. Each can be supplied as a Swivel Castor, Swivel Castor with double-brake or a Fixed Castor – and each in a standard and an ESD-safe design. Stable ball bearings and wheel bodies made of polyamide 6 ensure the Castors provide a long service life. The tyre of the wheels consists of high-grade, abrasion-resistant polyurethane.
The integrated Adapter Plate with four holes provides a stable fixing. Operating forces are reliably transmitted to the frame. Fastening Set 8 for Castor swivel/fixed 140x110 is to be used for installation purposes.
The Swivel Castor with double-brake uses a foot-operated catch to lock the wheel in a specific position and direction so that it cannot move. If a trolley with four Swivel Castors is to be used in a train with other trolleys, the swivelling action of the castors on one axis must be locked. The optional Swivel Lock is used for this purpose and can also be retrofitted.
The high quality standard is unmistakeable.
Note: The 100 percent dissipative capacity of the antistatic Castors is ensured up to 65 percent of the maximum load. If loads on the Castors exceed this level, the ability of the Castors to dissipate electrostatic charges can be impaired. As a preventive measure, it is advisable to choose a larger castor diameter with a higher load-carrying capacity.
Swivel and Fixed Castors can be fixed to frames made using Line 8 profiles via the four holes in the integrated connecting plate. Alternatively, the Castors can be fixed to two parallel Profiles 8 D30. These tubes from Profile Tube System D30 feature an integral Line 8 groove. The corresponding Fastening Set 8 for Castor swivel/fixed makes installation easy.
Carrying capacity 400 kg/castor
The specified carrying capacities are maximum values under ideal operating conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces. If the floor is uneven and weight badly distributed, the load on the castor should be calculated in accordance with the following formula:
The Castors have good rolling properties and a high load-carrying capacity and are able to withstand most environmental influences.
Antistatic Castors can also be supplied specifically for use in the electronics sector. They have appropriate tyres and a continuously conductive wheel/casing. The discharge resistance of the antistatic model is 105 Ω.
Castor D200 fixed 140x110
0.0.667.39

Accessoires / Service

Fastening Set 8 for Castor swivel/fixed 140x110
Delivery unit
1 set
Article-No.
0.0.670.18

Downloads

Datasheet(245 KB)
Castor D200 fixed 140x110
0.0.667.39

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370202
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000