Roller D46/D30-20, grey similar to RAL 7042
0.0.664.48

Roller D46/D30-20, grey similar to RAL 7042

0.0.664.48

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/66448
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Roller D46/D30-20, grey similar to RAL 7042
0.0.664.48

Attributes

Line
Line D30
Material
PA
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 12.0 g
ESD
ESD-safe = No
Roller D46/D30-20, grey similar to RAL 7042
0.0.664.48

Details

The tube roller! Roller D46/D30-20 uses a Profile D30 as an axle and thus supports all sorts of movements. Because the Roller has the same conveying height as the item roller conveyors, it can also support the transitions on conveyor lines with different gradients. This ensures a more gentle and dependable run and protects both the frame and the transported goods.
Roller D46/D30-20 rotates freely on a Tube D30 or Profile Tube D30. Several Rollers can be used alongside each other to create a broader rolling surface.
Made from impact-resistant PA, the Roller requires no maintenance or lubrication.
Rollers D46/D30-20 and Fastening Rings D40/D30-10 must be pushed onto the (Profile) Tube D30 before the tube is fitted into place.
Roller D46/D30-20, grey similar to RAL 7042
0.0.664.48

Accessoires / Service

Fastening Ring D40/D30-10
Delivery unit
1 set
Article-No.
0.0.673.10
Roller Conveyor St, Fastening Bracket U D30
Delivery unit
1 set
Article-No.
0.0.647.07
Roller Conveyor St, Fastening Bracket I D30
Delivery unit
1 set
Article-No.
0.0.647.06
Roller Conveyor 6 40x40 Al Fastening Bracket U D30
Delivery unit
1 set
Article-No.
0.0.660.59
Roller Conveyor 6 40x40 Al Fastening Bracket I D30
Delivery unit
1 set
Article-No.
0.0.660.60

Downloads

Technical documentation(3 MB)
Roller D46/D30-20, grey similar to RAL 7042
0.0.664.48

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
83022000