Grab Container 8 105x130, grey similar to RAL 7042
0.0.664.35

Grab Container 8 105x130, grey similar to RAL 7042

0.0.664.35

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/66435
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
Grab Container 8 105x130, grey similar to RAL 7042
0.0.664.35

Attributes

Line
Work Bench System
line 8
Material
PA-GF
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 71 g
ESD
ESD-safe = No
Grab Container 8 105x130, grey similar to RAL 7042
0.0.664.35

Details

ergologistic® Grab Containers 8 105x130 support rapid material supply and ergonomics at the work bench by keeping everything in easy reach and ensuring even the smallest of parts can be quickly sorted.
Thanks to their integrated mounting system, Grab Containers can be easily installed on any Tray Stop Profile 8 50x10 (0.0.664.34), Supply Profile 8 180x50 (0.0.664.51) or horizontal Line 8 groove – and they can be just as easily removed and positioned in even closer reach on the working surface.
Coloured variants make it easier for users to differentiate contents intuitively, and an ESD-safe design is suitable for use in EPAs.
The clearly visible labelling field ensures personnel can quickly and clearly identify contents.
Compared to conventional methods that require unnecessary movements and thus waste time, this picking concept demonstrably improves cycle times and therefore productivity.
Grab Container 8 105x130, grey similar to RAL 7042
0.0.664.35

Accessoires / Service

Buffer D11x5 sk
Delivery unit
1 set
Article-No.
0.0.667.78
Label Protection Strip 8 24 89mm, transparent
Delivery unit
1 pce., length 89 mm
Article-No.
0.0.667.61
Supply Profile 8 180x50 ESD, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.665.52
Tray Stop Profile 8 50x10 ESD, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.664.87

Downloads

Template(57 KB)

Videos

Grab Container 8 105x130 ESD

Grab Container 8 105x130, grey similar to RAL 7042
0.0.664.35

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
39269097