Strain Relief Device, Mounting Box K76, black
0.0.663.55

Strain Relief Device, Mounting Box K76, black

0.0.663.55

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/66355
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Strain Relief Device, Mounting Box K76, black
0.0.663.55

Attributes

Line
line 8
Material
PA
Property
black
Delivery unit
1 set
Weight
m = 6 g
ESD
ESD-safe = No
Strain Relief Device, Mounting Box K76, black
0.0.663.55

Details

Strain Relief Device – clip, PA
Strain Relief Device – clamp, PA
Fastening elements, St
The Strain Relief device offers additional support for cables and connections in all Mounting Boxes.
It is simply clipped into place over the 14 mm diameter cable feed opening.

Downloads

Assembly instruction(1 MB)
Strain Relief Device, Mounting Box K76, black
0.0.663.55

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
eCl@ss 8.0
27144042
UNSPSC 7.0
39121402
UNSPSC 9.0
39121402
customs tariff number
85472000