Linear Unit LRE 8 D14 80x40 ZU 40 R25
0.0.662.91

Linear Unit LRE 8 D14 80x40 ZU 40 R25

0.0.662.91

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/66291
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Deflection calculator
  • Classification
Linear Unit LRE 8 D14 80x40 ZU 40 R25
0.0.662.91

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 8.43313 kg
Weight spec. length [g/mm]
m = 7.8994 g/mm
Weight, spec. Length
m = 7.8994 kg/m
ESD
ESD-safe = No
Safety clearance
smin = 40 mm
Stroke max.
Hmax = 5760 mm
Max. speed
Vmax = 10 m/s
Max. acceleration
amax  = 10 m/s2
Repeat accuracy
. = 0.15 mm
Stroke
h = 150 mm/U
Frictional moment
. = 1 Nm
max. drive torque
. = 20 Nm
Mass moment of inertia when stroke length = 0 mm
J0 = 2508.5 kg mm2
Mass moment of inertia per m of stroke
JH = 70.3 kg mm2/m
Mass moment of inertia per kg of payload
JN = 569.9 kg mm2/kg
Basic mass (when stroke length = 0 mm)
m1 = 8.43313 kg
Mass per mm of stroke
m2 = 7.8994 g/mm
Total mass
m = m1 + H * m2
Maximum operating load
Fx max = 870 N
Maximum force in direction y
Fy max = 2400 N
Maximum force in direction z
Fz max = 1600 N
Maximum moment around the x axis
Mx max = 40 Nm
Maximum moment around the y axis
My max = 64 Nm
Maximum moment around the z axis
Mz max = 96 Nm
Support width when Fz max.
.  = 1400 mm
Support width when Fy max.
.  = 600 mm
Weight per length of the drive medium (timing belt, chain)
mlz = 0.123 kg/m
Efficiency
. = 1
Moment of Inertia, x-axis
Ix = 101.19 cm4
Moment of Inertia, y-axis
Iy = 26.87 cm4
Resistance Moment, x-axis
Wx = 25.29 cm3
Resistance Moment, y-axis
Wy = 13.44 cm3
Moment of Inertia, torsional
It = 18.83 cm4
Linear Unit LRE 8 D14 80x40 ZU 40 R25
0.0.662.91

Details

The standard Linear Units with impressive performance potential. Linear Units LRE 8 D14 offer the widest range of support profiles and a robust design for a long service life. The maximum payload of up to 160 kg opens up a broad range of potential applications.
The carriage has a flat surface for accommodating application-specific mounting holes and the ingenious positioning collars ensure that the chosen application can be mounted with exceptional precision. As a result, changeover and maintenance operations can be completed in record time. Various support profiles are available so that profile deflection can be minimised for high loads and support spans.
Maximum possible acceleration in relation to moved mass and installation orientation
h = horizontal orientation
v = vertical orientation
Travel speed v in relation to input speed n (timing-belt drive)
Operational force Fx dependent on input torque M (timing-belt drives Fx > 500N)
Linear Unit LRE 8 D14 80x40 ZU 40 R25
0.0.662.91

Accessoires / Service

item MotionSoft®
Delivery unit
Article-No.
0.0.675.15
Drive Set 8 40 D40/D15
Delivery unit
1 set
Article-No.
0.0.668.02
Synchronising Set D40/D15
Delivery unit
1 set
Article-No.
0.0.662.50
Tube D20x3 St, bright zinc-plated
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.609.86
Track Oil for Linear Guides
Delivery unit
1 pce.
Article-No.
0.0.612.75
Oil Can for Linear Guides
Delivery unit
1 pce.
Article-No.
0.0.612.74
Proximity Switch M8
Delivery unit
1 pce.
Article-No.
0.0.337.14
Proximity Switch M8, Plug Connection
Delivery unit
1 pce.
Article-No.
0.3.001.24
Proximity-Switch Connecting Cable
Delivery unit
1 pce.
Article-No.
0.3.001.25
Proximity-Switch Fastening Set 8
Delivery unit
1 set
Article-No.
0.0.337.31
Proximity-Switch Cam 8, black
Delivery unit
1 pce.
Article-No.
0.0.337.15
Drive Set 8 D40/D15 AP/WP 60
Delivery unit
1 set
Article-No.
0.0.672.73
Proximity Switch Set LRE NO, plug-in
Delivery unit
1 pce.
Article-No.
0.0.688.10
Proximity Switch Set LRE NO
Delivery unit
1 pce.
Article-No.
0.0.688.11

Downloads

Assembly instruction(4 MB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Linear Unit LRE 8 D14 80x40 ZU 40 R25
0.0.662.91

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301702
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
eCl@ss 5.0
23329090
eCl@ss 5.1
23329090
eCl@ss 6.0.1
23301702
eCl@ss 7.1
23301702
eCl@ss 8.0
23301702
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
customs tariff number
84879090