Roller Conveyor 6 40x40 E D30 D11 ESD
0.0.662.84

Roller Conveyor 6 40x40 E D30 D11 ESD

0.0.662.84

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/66284
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Application
  • Classification
Roller Conveyor 6 40x40 E D30 D11 ESD
0.0.662.84

Attributes

Line
Line D30
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 1.57 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 6000 mm
Roller Conveyor 6 40x40 E D30 D11 ESD
0.0.662.84

Details

Castor Rail 6 40x40 E, Al, untreated
Roller Inserts D11 ESD, PA, black
This roller conveyor is full of ingenious details. Thanks to its rigid aluminium profile, Roller Conveyor 6 40x40 E D30 can carry heavy loads – even over long distances. It is supplied preassembled and ready for immediate use.
The underside of the rail of Roller Conveyor 6 40x40 E features a Line 6 profile groove that can be used to secure the conveyor line to the frame. This friction-based connection has a long-lasting hold and contributes to the stability of the frame. Even when the roller conveyor projects beyond the frame, it will not slip. What’s more, additional components or panel elements can be fitted to the underside of the roller conveyor to protect other transport lines underneath from falling debris and soiling.
Roller Conveyor 6 40x40 E D30 is available in customised lengths fitted with Castors D30 (with or without flanged wheels) and side-by-side offset Castors D30/2 or Rollers D11. The tight roller element spacing of Rollers D11 provides continuous support for small and sensitive goods along the entire line. This minimises vibration and ensures boxes with soft bases can also be moved from A to B.
If necessary, individual roller elements can be replaced without having to use tools or take out other roller elements first.
To make sure workpieces stay on track, sturdy aluminium Guide Rails can also be added. Thanks to a special groove, installation is especially straightforward. The Guide Rails boost the rigidity of the conveyor line. Additional Slide Strips stop sensitive goods from being scratched.
Braking Castors can be used to regulate the running speed of containers regardless of their weight. This helps establish a smooth and even flow of materials and is kinder on the frame and transported goods.
Note: Roller Conveyor 6 E D30 is also available in a double-width variant as Roller Conveyor 6 80x40 E D30.
The relevant statutory regulations, such as DGUV standards in Germany, must be adhered to when building racks. Please note that the load-carrying capacity of item Roller Conveyors can exceed the capacity of other components. The maximum deflection (f) item recommends for two parallel Roller Conveyors is: f < 1/100 a
Important:
The load limits of adjacent components in the construction must be taken into account.
Permissible force on a single roller element of Roller Conveyor 6 40x40 E D30: F < 100 N
Permissible force on a single roller element of Roller Conveyor 6 40x40 E D30/2: F < 50 N
Roller Conveyor 6 40x40 E D30 D11 ESD
0.0.662.84

Accessoires / Service

Roller Conveyor 6 40x40 Al Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.660.57
Roller Conveyor 6 40x40 Al Fastening Bracket U D30
Delivery unit
1 set
Article-No.
0.0.660.59
Roller Conveyor 6 40x40 Al Fastening Bracket I D30
Delivery unit
1 set
Article-No.
0.0.660.60
Castor Rail 8 Cap 40x40
Delivery unit
1 set
Article-No.
0.0.622.29
Castor Rail 8 Cap 80x40
Delivery unit
1 set
Article-No.
0.0.622.30
Bracket 6 D30
Delivery unit
1 set
Article-No.
0.0.658.26
Roller Conveyor 6 Al Fastening Bracket I D30
Delivery unit
1 set
Article-No.
0.0.667.57
Roller Conveyor 6 Al Fastening Bracket U D30
Delivery unit
1 set
Article-No.
0.0.667.56
Roller Track 100 D4-12.5 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.662.48
Roller D11-23 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.648.97
Axle D4x29
Delivery unit
1 pce.
Article-No.
0.0.619.13
Castor Rail 6 40x40 E, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.651.29
Roller Conveyor 6 40x40 E Guide Rail e30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.657.88
Roller Conveyor 6 40x40 E Guide Rail e60, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.654.09
Roller Conveyor 6 40x40 E Guide Rail Slide Strip, grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.654.94
Braking Castor D30-23, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.670.90
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(3 MB)
ESD Product Qualification(461 KB)

Applications

Work bench with integrated material supply rack

The combination for maximum productivity: A work bench with electrical height adjustment that brings the FIFO rack with it.

More information
PDF CAD Parts list Drawing
Roller Conveyor 6 40x40 E D30 D11 ESD
0.0.662.84

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84283920