Multi-Purpose Pliers with 90° Stop
0.0.662.33

Multi-Purpose Pliers with 90° Stop

0.0.662.33

Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/66233
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Multi-Purpose Pliers with 90° Stop
0.0.662.33

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 370 g
ESD
ESD-safe = No
Multi-Purpose Pliers with 90° Stop
0.0.662.33

Details

Scissor body, steel sheet, bright nickel-plated
Blade, special steel
Anvil, light metal
Stop, St, bright zinc-plated
Grip, plastic sheathed, with non-slip design
Never again cut slanting edges – Multi-Purpose Pliers with 90° Stop can cut through rubber, plastic and even thin aluminium profiles. The integrated stop makes it easier to cut products to length at a right angle. As a result, there is usually no need to mark a cutting line. To keep edges perfect, the lateral support and anvil stop soft materials bending.
The blade is longer than on conventional multi-purpose pliers. Together with the long, sheathed grip, this ensures that a great deal of force can be applied to cut through strong materials.
Multi-Purpose Pliers with 90° Stop
0.0.662.33

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21043790
eCl@ss 4.0
21040601
eCl@ss 4.1
21040601
eCl@ss 5.0
21040601
eCl@ss 5.1
21040601
eCl@ss 6.0.1
21040690
eCl@ss 7.1
21044727
eCl@ss 8.0
21044727
UNSPSC 7.0
27112117
UNSPSC 9.0
27112117
customs tariff number
82015000