Mounting Set XMS, Multi-Socket Power/Distribution Strips
0.0.655.27

Mounting Set XMS, Multi-Socket Power/Distribution Strips

0.0.655.27

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/65527
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Videos
  • Application
  • Classification
Mounting Set XMS, Multi-Socket Power/Distribution Strips
0.0.655.27

Attributes

Line
line X
Delivery unit
1 set
Weight
m = 76 g
ESD
ESD-safe = No
Mounting Set XMS, Multi-Socket Power/Distribution Strips
0.0.655.27

Details

2 adapter plates, St, bright zinc-plated
4 screw clips, St, bright zinc-plated
4 washers DIN 433-4.3, St, bright zinc-plated
4 Button-Head Screws ISO 7380-M4x12, St, bright zinc-plated
It holds! This Mounting Set is used to fit item Multi-Socket Power Strips and Distribution Strips neatly and securely inside the integrated cable conduit of Profile X 8 120x120 K56 – XMS. Cover Profile 56 K can then be used to cover over the conduit.
This means users can securely fasten power strips and connections inside the XMS frames.
Suitable for fastening Distribution Strip (0.0.631.56), Multi-Socket Power Strip, 5 outlet, with conventional power cord (0.0.627.43) and Multi-Socket Power Strip, 5 outlet, with system plug (0.0.627.44).

 

Mounting Set XMS, Multi-Socket Power/Distribution Strips
0.0.655.27

Tools

Ball-Headed Key 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.74
Key with T-Handle 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.75

Downloads

Assembly instruction(1 MB)

Videos

Applications

XMS basic frame - Article EX-01083

This basic frame for a machine shows how remarkably tidy mechanical engineering can be today. Line XMS is unobtrusive and elegant on the outside, but there's plenty going on inside.

More information
PDF CAD Parts list Drawing

Applications

Machine cell with Linear Units

Rapid access to machinery: The cabin has a large service hatch, separate functional levels and integrated Linear Units.

More information
PDF CAD Parts list Drawing
Mounting Set XMS, Multi-Socket Power/Distribution Strips
0.0.655.27

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
eCl@ss 8.0
27144042
UNSPSC 7.0
39121406
UNSPSC 9.0
39121406
customs tariff number
73269098