Roller Conveyor Al, Fastening Bracket U D30
0.0.652.58

Roller Conveyor Al, Fastening Bracket U D30

0.0.652.58

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/65258
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Videos
  • Application
  • Classification
Roller Conveyor Al, Fastening Bracket U D30
0.0.652.58

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 179.0 g
ESD
ESD-safe = Yes
Roller Conveyor Al, Fastening Bracket U D30
0.0.652.58

Details

Fastening Bracket, St, bright zinc-plated
2 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 6912 M6x14, St, bright zinc-plated
Washer ISO 7093-1-6-200 HV, St, bright zinc-plated
T-Slot Nut 8 St M6, St, bright zinc-plated
Roller Conveyor Al, Fastening Brackets U D30 and I D30 can also be used to build conveyor lines with a number of different gradients. Together, they form a secure transition, taking transported goods from one section to the next.
Roller Conveyor Al, Fastening Bracket U D30
0.0.652.58

Accessoires / Service

Castor Rail 8 40x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.626.91
Roller Conveyor Al, Fastening Bracket U D30
0.0.652.58

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Downloads

Technical documentation(3 MB)
ESD Product Qualification(404 KB)

Videos

item Line D30 New Products Autumn

Line D30 is the quick-action cylindrical tube system that lets you set the pace. It supports the continuous improvement of production processes by enabling users to put their ideas into practice straight away. Don't plan. Do!

Applications

FIFO picking trolley for integration into a work bench - Article EX-01079

This FIFO picking trolley acts as an integrated rack for moving goods. The trolley has been designed so that it can be adapted to suit individual work benches.

More information
PDF CAD Parts list Drawing
Roller Conveyor Al, Fastening Bracket U D30
0.0.652.58

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73269098