Compressed Air Manifold Without Quick-Action Couplings
0.0.645.40

Compressed Air Manifold Without Quick-Action Couplings

0.0.645.40

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/64540
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Compressed Air Manifold Without Quick-Action Couplings
0.0.645.40

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 1.65 kg
ESD
ESD-safe = No
Compressed Air Manifold Without Quick-Action Couplings
0.0.645.40

Details

Compressed Air Manifold, Al, natural
3 seals G 3/8, Al
Male connector G 3/8, St - ND 7.2 mm
2 Flat Brackets 8 40, St, white aluminium
4 Fastening Sets, St, bright zinc-plated
Compressed Air Manifold Without Quick-Action Couplings
0.0.645.40

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
37150190
eCl@ss 4.0
27250406
eCl@ss 4.1
27290101
eCl@ss 5.0
27299220
eCl@ss 5.1
27299220
eCl@ss 6.0.1
27299220
eCl@ss 7.1
27290290
eCl@ss 8.0
27290290
UNSPSC 7.0
27131601
UNSPSC 9.0
27131601
customs tariff number
84129080