Automatic Flat Bracket Set 8 80x40 Al
0.0.642.53

Automatic Flat Bracket Set 8 80x40 Al

0.0.642.53

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/64253
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

Red Dot Design Award

The internationally acclaimed Red Dot Design Award acknowledges excellence in design. Formal quality, functionality and innovation are some of the criteria that mark out the excellent design quality of this product.

Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Videos
  • Application
  • Classification
Automatic Flat Bracket Set 8 80x40 Al
0.0.642.53

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 88 g
ESD
ESD-safe = No
Automatic Flat Bracket Set 8 80x40 Al
0.0.642.53

Details

Automatic flat bracket 8 80x40, die-cast Al, white aluminium similar to RAL 9006
2 automatic T-slot screws M8x11, St, bright zinc-plated
2 countersunk nuts M8x6, St, bright zinc-plated
2 Caps 8 D20, PA-GF, grey similar to RAL 7042
The fastest profile connection ever – automatic angle brackets and automatic flat brackets from item.
These innovative fasteners are fully preassembled and ready for use.
Simply fit them in place and the screws slot into the correct position. Tighten the screws and that’s it, the profiles are held in place without the need for additional T-Slot Nuts.
Automatic Flat Bracket Sets and Automatic Angle Bracket Sets virtually install themselves. No threads need to be tapped and profiles don’t need to be machined. The fasteners can be inserted at any point along a Line 8 groove and can be reused and repositioned whenever required. All you need to do is turn the screws.
Automatic Angle Bracket Sets make connections inside the frame contour and Automatic Flat Bracket Sets produce readily accessible connections on the outside of the frame. Unlike other profile fasteners, automatic flat brackets are installed on the profiles and can therefore be used to reinforce connections, since the large support width is extremely effective at compensating for torque loads.
Profile connections made with automatic flat and angle bracket sets can also compensate for inaccuracies and errors made when cutting profiles to length.
Automatic flat bracket and angle bracket sets are ideal whenever work needs to move fast.
They are an ingenious innovation from item that further simplifies assembly work.
Simply slot the angle and flat brackets with preassembled automatic T-slot screws into a Line 8 groove.
Tighten the nut and that’s it – the fastest profile connection ever.
Recommended tightening torque: 20 Nm
When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.
F < 1,000 N ∧ F x l < 50 Nm
The load-carrying capacity is to be checked to ensure both conditions are met.
Automatic Flat Bracket Set 8 80x40 Al
0.0.642.53

Accessoires / Service

Cap 8 D20, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.651.65
Automatic Flat Bracket Set 8 80x40 Al
0.0.642.53

Tools

Socket Wrench Insert 13 A/F-3/8″
Delivery unit
1 pce.
Article-No.
0.0.654.58

Videos

Automatic Flat Bracket Set 80x40

Applications

Machine frame with 3-axis handling - Article EX-01072

This stable machine frame is held together by Angle Brackets and stands firm even when subjected to frequent and rapid movements in three spatial directions.

More information
PDF CAD Parts list Drawing
Automatic Flat Bracket Set 8 80x40 Al
0.0.642.53

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024900