Distribution Strip RCD Unit
0.0.633.95

Distribution Strip RCD Unit

0.0.633.95

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/63395
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Distribution Strip RCD Unit
0.0.633.95

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 435 g
ESD
ESD-safe = No
Distribution Strip RCD Unit
0.0.633.95

Details

System plug connection
Rated tripping current: 30 mA
Overload protection: 25 A
4 Self-Tapping Screws DIN 7981C 2.9x25
Distribution Strip RCD Unit
0.0.633.95

Accessoires / Service

Connecting Cable, Socket / Earthed Plug, black
Delivery unit
1 pce.
Article-No.
0.0.417.42
Multi-Socket Power Strip Angle Fastening Set
Delivery unit
1 set
Article-No.
0.0.627.40
Multi-Socket Power Strip Angle Fastening Set 70°
Delivery unit
1 set
Article-No.
0.0.627.42
Socket, Spring-Force Connected, black
Delivery unit
1 pce.
Article-No.
0.0.417.44
Plug, Spring-Force Connected, black
Delivery unit
1 pce.
Article-No.
0.0.417.59
Extension Cable, Socket / Plug, black
Delivery unit
1 pce.
Article-No.
0.0.417.52
Adapter, Socket / Plug, black
Delivery unit
1 set
Article-No.
0.0.417.45
Mounting Set XMS, Multi-Socket Power/Distribution Strips
Delivery unit
1 set
Article-No.
0.0.655.27
Distribution Strip RCD Unit
0.0.633.95

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
eCl@ss 8.0
27144042
UNSPSC 7.0
39121406
UNSPSC 9.0
39121406
customs tariff number
85366990