Shaft-Clamp Block Set 8 D14
0.0.629.05

Shaft-Clamp Block Set 8 D14

0.0.629.05

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/62905
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Shaft-Clamp Block Set 8 D14
0.0.629.05

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 220 g
ESD
ESD-safe = No
Diameter
d = 14 mm
Shaft-Clamp Block Set 8 D14
0.0.629.05

Details

2 Shaft-Clamp Blocks 8 D14, Al, anodized, natural
1 Block-End Cap Set 8 40x40, PA-GF, black
1 Block-Cap Set 8 D14, PA-GF, black
The application and characteristics of the modular ball-bush block guides are similar to those of the ball-bearing guide bushes. By separating the sliding carriage into two units, the distance between the points of support on the guides can be selected in accordance with the applied loads.
The special profiles of sizes 40x40 and 60x60 (with Line 8 grooves) accommodate both the shaft and the Ball Bushes.
The range of sizes and the different shaft diameters are designed to withstand applied loads ranging from 500 to 1500 N at a maximum travelling speed of 2 m/s. The Ball Bushes, which are sealed at both ends, and the high-quality grease filling ensure a long service life, even under difficult operating conditions.
It is advisable to carry out calculations to check the load-bearing capacity and service life and to make an allowance for the deflection of the guiding shafts in the case of longer strokes.
The Direct-Fastening Set is particularly suitable for connecting the profiles of the ball-bush block guides to other profiles, so that the profiles can be moved and no machining is required.
The Shaft-Clamp Blocks hold and clamp the shafts.
The shafts are clamped by means of appropriate grub screws.
Grooves of Profiles 8 can be used to secure the Bearing Blocks using fastening elements of Line 8.
Direct-Fastening Set 8 provides a particularly easy means of securing Bearing Blocks without need for machining.
The blocks can be pinned in the areas marked (depending on requirements).
Shaft-Clamp Block Set 8 D14
0.0.629.05

Accessoires / Service

Direct-Fastening Set 8, bright zinc-plated
Delivery unit
1 set
Article-No.
0.0.388.63

Downloads

Assembly instruction(233 KB)
Shaft-Clamp Block Set 8 D14
0.0.629.05

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050792
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
76169990