T-Slot Slider 8 80x40 with Slide Clamp
0.0.626.68

T-Slot Slider 8 80x40 with Slide Clamp

0.0.626.68

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/62668
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
T-Slot Slider 8 80x40 with Slide Clamp
0.0.626.68

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 145 g
ESD
ESD-safe = No
T-Slot Slider 8 80x40 with Slide Clamp
0.0.626.68

Details

Slide, die-cast zinc, bright zinc-plated
2 slide elements, POM
2 nuts ISO 4035-M6, St, bright zinc-plated
1 special T-Slot Nut 8 St M6 heavy duty, bright zinc-plated
1 threaded stud DIN 913-M6x65, St, bright zinc-plated
1 threaded stud DIN 913-M6x45, St, bright zinc-plated
1 threaded stud DIN 913-M6x35, St, bright zinc-plated
1 clamp Lever M6-45
1 washer ISO 7093-1 - 6 - 200 HV, bright zinc-plated
The logical development of the tried-and-tested T-Slot Slider 8 80x40. Low friction, low wear, exceptional versatility.
The additional slide clamp attachment extends the range of possible applications, e.g. as an adjustable limit stop.
No profile damage when moving the slide: slide elements for a smooth run.
Holding force at maximum torque (15 Nm): 600 N.
Maximum length of threaded stud:
l = a + 26.5
The slides must always be connected to the Profile 8 grooves using only the specially prepared Fastening Sets, part No 0.0.619.62.
Note
Stud M6x70 must be shortened to the appropriate length. It is advisable to use a chemical fixing agent to secure the screw in the clamp lever.
T-Slot Slider 8 80x40 with Slide Clamp
0.0.626.68

Accessoires / Service

T-Slot Slider 8 80x40, Fastening Set Floating Bearing
Delivery unit
1 set
Article-No.
0.0.619.53
T-Slot Slider 8 80x40, Fastening Set Fixed Bearing
Delivery unit
1 set
Article-No.
0.0.619.62
Slide Stop 8
Delivery unit
1 set
Article-No.
0.0.651.37
T-Slot Slider 8 80x40 with Slide Clamp
0.0.626.68

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050191
eCl@ss 4.0
23050402
eCl@ss 4.1
23050402
eCl@ss 5.0
23050107
eCl@ss 5.1
23050107
eCl@ss 6.0.1
23050107
eCl@ss 7.1
23050191
eCl@ss 8.0
23050191
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
84879090