Contact Pin 6 ESD, bright zinc-plated
0.0.612.11

Contact Pin 6 ESD, bright zinc-plated

0.0.612.11

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/61211
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Contact Pin 6 ESD, bright zinc-plated
0.0.612.11

Attributes

Line
line 6
Material
St
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 1.4 g
ESD
ESD-safe = Yes
Contact Pin 6 ESD, bright zinc-plated
0.0.612.11

Details

Contact Pins ESD are designed for ESD profile connections.
For better identification, fastening elements ESD are given a yellow passivation layer in compliance with Directive 2002/95/EC ("RoHS").
Contact Pin ESD is an additional component used in conjunction with Universal-Fastening and Automatic-Fastening Sets. Pressed into the core bore of the profile, the Contact Pin makes the electrical connection between the profiles when the fastening screws are tightened.
N.B.: Use of Contact Pin ESD can lead to restrictions when retrofitting profiles into closed structures.
Contact Pin ESD destroys the insulating anodized layer in the core bore and profile groove of the connected profiles.

Downloads

ESD Product Qualification(341 KB)
Contact Pin 6 ESD, bright zinc-plated
0.0.612.11

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27130802
eCl@ss 4.0
27130801
eCl@ss 4.1
27130801
eCl@ss 5.0
27130801
eCl@ss 5.1
27130801
eCl@ss 6.0.1
27130803
eCl@ss 7.1
27130802
eCl@ss 8.0
27130802
UNSPSC 7.0
39121404
UNSPSC 9.0
39121404
customs tariff number
73182900