Guide Rail Mounting Profile PS 4-25, natural
0.0.443.17

Guide Rail Mounting Profile PS 4-25, natural

0.0.443.17

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/44317
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
Guide Rail Mounting Profile PS 4-25, natural
0.0.443.17

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 940 g/m
ESD
ESD-safe = No
Guide Rail Mounting Profile PS 4-25, natural
0.0.443.17

Details

Linear Guide Rail PS 4-25 uses fastening profiles to create a clamping effect. A Guide Rail Mounting Profile, a Guide Rail Clamping Profile and the appropriate number of Hexagon Socket Head Cap Screws DIN 6912-M6x40 are required to mount each guide rail. The screws connect the two components of the linear guide system while the fastening profiles do not need to be machined.
Recommended tightening torque for the screws MA = 10 Nm.

Downloads

Assembly instruction(807 KB)

Applications

Laser welding head - Article EX-01081

This high-precision linear solution can guide a laser welding head to exactly where it is needed. The heavy-duty linear guide system PS 4-25 with timing-belt drive controls movement along the X axis. Ball Screw Unit KGT controls movement along the Z axis.

More information
PDF CAD Parts list Drawing
Guide Rail Mounting Profile PS 4-25, natural
0.0.443.17

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050705
eCl@ss 4.0
23050705
eCl@ss 4.1
23050705
eCl@ss 5.0
23050705
eCl@ss 5.1
23050705
eCl@ss 6.0.1
23300401
eCl@ss 7.1
23050705
eCl@ss 8.0
23050705
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
76042990