Sound-Insulating Material 20mm, anthracite
0.0.440.75

Sound-Insulating Material 20mm, anthracite

0.0.440.75

View CAD-Data Assign to comparison list Compare products https://dk-product.item24.com/en/directlink/pro/44075
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Sound-Insulating Material 20mm, anthracite
0.0.440.75

Attributes

Delivery unit
1 pce.
Colour
anthracite
Weight
m = 253 g
ESD
ESD-safe = No
Sound-Insulating Material 20mm, anthracite
0.0.440.75

Details

PUR-ester special foam
Coated with PVC film perforated, easy to wash down,
Sound absorption as per DIN 52215-63
Temperature resistance: -40°C to +100°C
Thermal conductivity: 0.033 W/mK, DIN 52612
Fire characteristics: self-extinguishing to FMVSS 302, DIN 75200
Panel dimensions 480x480 mm
Sound-Insulating Material can be used to lessen the effect of noise emissions on the environment and is suitable for both complete enclosures and individual partitions.
The Sound-Insulating Material is a compound material made from 20 mm thick special sound-absorbent foam complying with DIN 52215 T63. It has a PVC film on its visible side which is perforated and washable. The Sound-Insulating Material has a self-adhesive backing, making it particularly easy to use.
The surface of the substrate onto which the Sound-Insulating Material is bonded must be clean, dry and free of grease, oil, solvents and separating agents.
The effectiveness of the sound insulation depends on the excitation frequency.
The Sound-Insulating Material is glued to a panel element. The panel element should be fastened in the profile frame in such a way that as little vibration or sound is transmitted as possible.
The sound-insulating effect depends on the excitation frequency.

Downloads

Datasheet(335 KB)
Sound-Insulating Material 20mm, anthracite
0.0.440.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35040490
eCl@ss 4.0
35040402
eCl@ss 4.1
35040402
eCl@ss 5.0
35040402
eCl@ss 5.1
35040402
eCl@ss 6.0.1
35040402
eCl@ss 7.1
35040402
eCl@ss 8.0
35040402
UNSPSC 7.0
30102015
UNSPSC 9.0
30102015
customs tariff number
39269097