Accessories

Specially coordinated accessory packages are available to simplify the commissioning of a Filter Fan Unit (FFU). These include the cables, operating elements and materials needed to connect up and run an FFU.
Compare products

FlowBox InstallationKit 230V

FFU StarterKit 230V

Delivery unit
1 set
Available soon

Connecting Cable, Socket / Earthed Plug with earthing lead, 5m, black

Perforated Sheet St 3mm, stainless

Delivery unit
1 pce.
Available soon